IESNA:LM-63-2002
[TEST]P1199523
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-930-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6425
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
688.2 688.2 683.6 681.3 683 690.5 704.3 720.7 749.6 788.3
833.2 888 947.4 1017.9 1103.2 1200.6 1302.3 1394.5 1468.3 1525.1
1566.1 1576.2 1522.1 1397.8 1223.6 960.8 616.4 371.7 237.8 161.4
118.1 87.9 74.5 62 43.3 18.7 0
688.2 687.6 683.3 680.4 683.3 689.9 703 721.4 750.9 788.9
837.5 891.9 951.7 1020.5 1107.1 1198 1301 1393.5 1467 1525.7
1568 1579.9 1529.3 1408 1235.7 976.6 633.1 379.2 242.1 162.7
125.3 88.2 70.5 57.7 41.3 19.4 0
688.2 688.2 685.9 685 689.5 700.4 717.8 740.7 772.5 813.2
861.8 916.5 976.9 1046.1 1126.2 1219.7 1324.6 1425.3 1506 1567.7
1613 1634 1597.9 1488 1312.5 1068.4 729.9 427.1 270.6 170.3
137.4 105 70.2 52.2 39.4 19.7 0
688.2 688.9 688.9 690.2 699.4 716.1 741 770.9 808.3 851.9
901.5 955.9 1017.6 1086.8 1164.5 1253.8 1357.4 1461.8 1557.2 1631
1683.2 1716.3 1713.7 1639.2 1477.5 1262 958.5 581 341.2 202.1
143 111.5 89.9 70.2 45.9 20.3 0
688.2 688.6 691.2 697.4 710.9 731.9 764 801.1 842.7 888
938.5 993.6 1052.7 1119.3 1193.1 1277.4 1370.2 1477.2 1587.4 1683.8
1755.4 1801.3 1829.5 1823.3 1735.3 1549.7 1302 951.7 538 304.4
172.9 123.3 92.8 63.3 36.1 15.1 0
688.2 688.6 695.1 707.3 724.6 749.2 784.3 824 869 916.9
966.1 1017.6 1073.7 1136 1206.9 1285.9 1375.5 1471.3 1577.6 1687.4
1787.2 1862 1911.2 1945 1957.4 1899.4 1721.6 1453.6 1060.6 602.6
301.1 160.4 100.1 61.3 30.8 10.8 0
688.2 690.2 700 716.8 738.1 765 797.1 836.2 878.8 923.4
969 1017.3 1069.1 1126.5 1190.8 1263.9 1343 1430.3 1522.4 1616.6
1712.7 1810.5 1896.4 1963 2009.9 2049.9 2062.4 1956.8 1695 1250.2
716.4 303.1 135.5 58.7 28.2 10.8 0
688.2 691.2 703.7 726.6 754.8 783.4 814.5 845 875.5 910
948.7 990 1036.6 1086.5 1143.6 1207.9 1281.7 1360.1 1446.7 1534.9
1625.4 1712.4 1800.6 1885.3 1967.6 2042.1 2114.6 2194.9 2210 2000.7
1405.7 784.7 271 110.2 51.5 14.4 0
688.2 693.2 708.2 734.5 766 795.5 828.6 855.9 878.5 901.8
928.4 960.2 994 1033.3 1083.9 1141.6 1208.2 1285.3 1363.3 1449.3
1538.2 1622.5 1707.5 1792.4 1870.5 1940.7 2014.8 2101.4 2206.4 2272
1914.8 1188.8 425.8 135.5 57.1 14.4 0
688.2 692.8 709.2 737.1 768.6 801.7 836.5 862.8 883.7 905.4
929.3 952.6 979.9 1017.3 1065.8 1120.3 1185.2 1259 1336.1 1418.5
1503.4 1589.4 1673.3 1759.6 1838.7 1901 1959.4 2032.5 2107.7 2204.4
1944.3 1248.2 258.2 66.6 28.2 11.2 0
688.2 692.5 709.2 737.8 771.2 804.4 839.5 866 887.7 908
931 954.9 981.5 1021.2 1068.4 1124.2 1192.8 1265.6 1342.3 1427.6
1513.9 1597.9 1682.9 1767.2 1845.6 1905.6 1966.3 2037.8 2107 2193.9
1872.8 1113.4 195.2 56.8 24.9 8.2 0
